HUBBELL
HPS_PPHID_611381_PRODIMAGE_96.jpg
* Representative image
HPS_PPHID_611381_PRODIMAGE_96.jpg

Quadri*Sil Horizontal Line Post Insulator

Brand:

OHIO BRASS

Catalog ID:

P250060S0080

2.5" Line Post, Standard Leak, Two Hole Blade, Steel Flat Base with 12" CL and 8"x13" holes for 7/8" bolts

The Quadri*Sil® transmission line post insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.

Made from hydrophobic silicone polymer

Product details

General

Cantilever Bending Strength - Max.

2410 LB

Cantilever Bending Strength - Routine

1205 LB

Catalog Number

P250060S0080

Fitting - Ground End

Steel Flat

Fitting - Live Line End

Tear Drop Blade

Number of Sheds

50

Shed Style

Uniform

Dimensions

Angle

12

Diameter - Shed(s)

5.06

Length

15 in

Length - Effective

72.4 in

Rod Diameter

2.5 in

Thickness - Housing

> 3MM

Width

8.06 in

Electrical Ratings

Arc Distance - Dry

61.3 IN (1557 MM)

Creep and Leakage Distance

158 IN (4013 MM)

Critical Impulse Flashover (CIFO) - Negative

1065

Critical Impulse Flashover (CIFO) - Positive

955

Flashover Voltage - 60 Hz Dry

625

Flashover Voltage - 60 Hz Wet

540

kV Class

161 kV