Brand: OHIO BRASS
Catalog ID: P250113S0080
The Quadri*Sil® transmission line post insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.
Cantilever Bending Strength - Max.
1330 LB
Cantilever Bending Strength - Routine
665 LB
Catalog Number
P250113S0080
Fitting - Ground End
Steel Flat
Fitting - Live Line End
Tear Drop Blade
Number of Sheds
94
Shed Style
Uniform
UPC
096359707332
Angle
12
Diameter - Shed(s)
5.06
Length
15 in
Length - Effective
124.5 in
Rod Diameter
2.5 in
Thickness - Housing
> 3MM
Width
8.06 in
Arc Distance - Dry
114.5 IN (2908 MM)
Creep and Leakage Distance
297 IN (7544 MM)
Critical Impulse Flashover (CIFO) - Negative
1885
Critical Impulse Flashover (CIFO) - Positive
1800
Flashover Voltage - 60 Hz Dry
1125
Flashover Voltage - 60 Hz Wet
905
kV Class
345 kV
Cantilever Bending Strength - Max.
1330 LB
Cantilever Bending Strength - Routine
665 LB
Number of Sheds
94