
Brand: OHIO BRASS
Catalog ID: P250024S1020
The Quadri*Sil® transmission line post insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.
Cantilever Bending Strength - Max.
5000 LB
Cantilever Bending Strength - Routine
2500 LB
Catalog Number
P250024S1020
EU RoHS Indicator
Contact Manufacturer
Fitting - Ground End
Aluminum Gain
Fitting - Live Line End
Horizontal Clamptop
Number of Sheds
20
Shed Style
Uniform
UPC
096359441946
Angle
12
Diameter - Shed(s)
5.06
Dimensions
42.75 in x 8.06 in x 16.87 in
Height
16.87 in
Length
42.75 in
Length - Effective
37.7 in
Rod Diameter
2.5 in
Thickness - Housing
> 3MM
Weight
50 lb
Width
8.06 in
Arc Distance - Dry
25 IN (635 MM)
Creep and Leakage Distance
63 IN (1600 MM)
Critical Impulse Flashover (CIFO) - Negative
505
Critical Impulse Flashover (CIFO) - Positive
385
Flashover Voltage - 60 Hz Dry
255
Flashover Voltage - 60 Hz Wet
235
kV Class
69 kV
Buy America(n) Qualified
BABA Compliant (All status valid till December 2026)
EU RoHS Indicator
Contact Manufacturer
Cantilever Bending Strength - Max.
5000 LB
Cantilever Bending Strength - Routine
2500 LB
Number of Sheds
20