
Brand: OHIO BRASS
Catalog ID: P250034S1040
The Quadri*Sil® transmission line post insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.
Cantilever Bending Strength - Max.
3990 LB
Cantilever Bending Strength - Routine
1995 LB
Catalog Number
P250034S1040
Fitting - Ground End
Aluminum Flat
Fitting - Live Line End
Horizontal Clamptop
Number of Sheds
28
Shed Style
Uniform
UPC
096359530510
Angle
12
Diameter - Shed(s)
5.06
Length
14 in
Length - Effective
47.1 in
Rod Diameter
2.5 in
Thickness - Housing
> 3MM
Width
8.06 in
Arc Distance - Dry
34.6 IN (878 MM)
Creep and Leakage Distance
88 IN (2235 MM)
Critical Impulse Flashover (CIFO) - Negative
655
Critical Impulse Flashover (CIFO) - Positive
545
Flashover Voltage - 60 Hz Dry
355
Flashover Voltage - 60 Hz Wet
320
kV Class
115 kV
Cantilever Bending Strength - Max.
3990 LB
Cantilever Bending Strength - Routine
1995 LB
Number of Sheds
28