
Brand: OHIO BRASS
Catalog ID: P250051S9030
The Quadri*Sil® transmission line post insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.
Cantilever Bending Strength - Max.
2830 LB
Cantilever Bending Strength - Routine
1415 LB
Catalog Number
P250051S9030
Fitting - Ground End
Aluminum Flat
Fitting - Live Line End
Long Tear Drop Blade
Number of Sheds
42
Shed Style
Uniform
Diameter - Shed(s)
5.06
Length
12 in
Length - Effective
70.1 in
Rod Diameter
2.5 in
Thickness - Housing
> 3MM
Arc Distance - Dry
51.6 IN (1310 MM)
Creep and Leakage Distance
133 IN (3378 MM)
Critical Impulse Flashover (CIFO) - Negative
915
Critical Impulse Flashover (CIFO) - Positive
810
Flashover Voltage - 60 Hz Dry
540
Flashover Voltage - 60 Hz Wet
470
kV Class
161 kV
Cantilever Bending Strength - Max.
2830 LB
Cantilever Bending Strength - Routine
1415 LB
Number of Sheds
42