
Brand: OHIO BRASS
Catalog ID: P250058S9040
The Quadri*Sil® transmission line post insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.
Cantilever Bending Strength - Max.
2500 LB
Cantilever Bending Strength - Routine
1250 LB
Catalog Number
P250058S9040
Fitting - Ground End
Aluminum Flat
Fitting - Live Line End
Long Tear Drop Blade
Number of Sheds
48
Shed Style
Uniform
Diameter - Shed(s)
5.06
Length
15 in
Length - Effective
70.1 in
Rod Diameter
2.5 in
Thickness - Housing
> 3MM
Width
8.06 in
Arc Distance - Dry
58.8 IN (1493 MM)
Creep and Leakage Distance
151 IN (3835 MM)
Critical Impulse Flashover (CIFO) - Negative
1025
Critical Impulse Flashover (CIFO) - Positive
920
Flashover Voltage - 60 Hz Dry
600
Flashover Voltage - 60 Hz Wet
525
kV Class
161 kV
Cantilever Bending Strength - Max.
2500 LB
Cantilever Bending Strength - Routine
1250 LB
Number of Sheds
48