
Brand: OHIO BRASS
Catalog ID: P250099S9040
The Quadri*Sil® transmission line post insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.
Cantilever Bending Strength - Max.
1510 LB
Cantilever Bending Strength - Routine
755 LB
Catalog Number
P250099S9040
Fitting - Ground End
Aluminum Flat
Fitting - Live Line End
Long Tear Drop Blade
Number of Sheds
82
Shed Style
Uniform
Diameter - Shed(s)
5.06
Length
15 in
Length - Effective
110.3 in
Rod Diameter
2.5 in
Thickness - Housing
> 3MM
Width
8.06 in
Arc Distance - Dry
100 IN (2540 MM)
Creep and Leakage Distance
259 IN (6579 MM)
Critical Impulse Flashover (CIFO) - Negative
1660
Critical Impulse Flashover (CIFO) - Positive
1570
Flashover Voltage - 60 Hz Dry
995
Flashover Voltage - 60 Hz Wet
815
kV Class
345 kV
Cantilever Bending Strength - Max.
1510 LB
Cantilever Bending Strength - Routine
755 LB
Number of Sheds
82