
Brand: OHIO BRASS
Catalog ID: P250060S9070
The Quadri*Sil® transmission line post insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.
Cantilever Bending Strength - Max.
2410 LB
Cantilever Bending Strength - Routine
1205 LB
Catalog Number
P250060S9070
Fitting - Ground End
Steel Gain
Fitting - Live Line End
Long Tear Drop Blade
Number of Sheds
50
Shed Style
Uniform
Diameter - Shed(s)
5.06
Length
12 in
Length - Effective
72.4 in
Rod Diameter
2.5 in
Thickness - Housing
> 3MM
Width
8.06 in
Arc Distance - Dry
61.3 IN (1557 MM)
Creep and Leakage Distance
158 IN (4013 MM)
Critical Impulse Flashover (CIFO) - Negative
1065
Critical Impulse Flashover (CIFO) - Positive
955
Flashover Voltage - 60 Hz Dry
625
Flashover Voltage - 60 Hz Wet
540
kV Class
161 kV
Cantilever Bending Strength - Max.
2410 LB
Cantilever Bending Strength - Routine
1205 LB
Number of Sheds
50