HUBBELL
HPS_PPHID_611381_PRODIMAGE_96.jpg
* Representative image
HPS_PPHID_611381_PRODIMAGE_96.jpg

Quadri*Sil Horizontal Line Post Insulator

Brand:

OHIO BRASS

Catalog ID:

P250092S9070

2.5" Line Post, Standard Leak, Long Two Hole Blade, Steel Gain Base with 12" CL holes for 7/8" bolts

The Quadri*Sil® transmission line post insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.

Made from hydrophobic silicone polymer

Product details

General

Cantilever Bending Strength - Max.

1630 LB

Cantilever Bending Strength - Routine

815 LB

Catalog Number

P250092S9070

Fitting - Ground End

Steel Gain

Fitting - Live Line End

Long Tear Drop Blade

Number of Sheds

76

Shed Style

Uniform

Dimensions

Diameter - Shed(s)

5.06

Length

12 in

Length - Effective

103.2 in

Rod Diameter

2.5 in

Thickness - Housing

> 3MM

Width

8.06 in

Electrical Ratings

Arc Distance - Dry

92.7 IN (2354 MM)

Creep and Leakage Distance

240 IN (6096 MM)

Critical Impulse Flashover (CIFO) - Negative

1550

Critical Impulse Flashover (CIFO) - Positive

1455

Flashover Voltage - 60 Hz Dry

925

Flashover Voltage - 60 Hz Wet

765

kV Class

230 kV