
Brand: OHIO BRASS
Catalog ID: P250109S9070
The Quadri*Sil® transmission line post insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.
Cantilever Bending Strength - Max.
1380 LB
Cantilever Bending Strength - Routine
690 LB
Catalog Number
P250109S9070
Fitting - Ground End
Steel Gain
Fitting - Live Line End
Long Tear Drop Blade
Number of Sheds
90
Shed Style
Uniform
Diameter - Shed(s)
5.06
Length
12 in
Length - Effective
119.8 in
Rod Diameter
2.5 in
Thickness - Housing
> 3MM
Width
8.06 in
Arc Distance - Dry
109.7 IN (2786 MM)
Creep and Leakage Distance
284 IN (7214 MM)
Critical Impulse Flashover (CIFO) - Negative
1810
Critical Impulse Flashover (CIFO) - Positive
1725
Flashover Voltage - 60 Hz Dry
1085
Flashover Voltage - 60 Hz Wet
875
kV Class
345 kV
Cantilever Bending Strength - Max.
1380 LB
Cantilever Bending Strength - Routine
690 LB
Number of Sheds
90