
Brand: OHIO BRASS
Catalog ID: P250130S9070
The Quadri*Sil® transmission line post insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.
Cantilever Bending Strength - Max.
1160 LB
Cantilever Bending Strength - Routine
580 LB
Catalog Number
P250130S9070
Fitting - Ground End
Steel Gain
Fitting - Live Line End
Long Tear Drop Blade
Number of Sheds
108
Shed Style
Uniform
Diameter - Shed(s)
5.06
Length
12 in
Length - Effective
141.1 in
Rod Diameter
2.5 in
Thickness - Housing
> 3MM
Width
8.06 in
Arc Distance - Dry
131.4 IN (3337 MM)
Creep and Leakage Distance
341 IN (8661 MM)
Critical Impulse Flashover (CIFO) - Negative
2125
Critical Impulse Flashover (CIFO) - Positive
2050
Flashover Voltage - 60 Hz Dry
1255
Flashover Voltage - 60 Hz Wet
985
kV Class
500 kV
Cantilever Bending Strength - Max.
1160 LB
Cantilever Bending Strength - Routine
580 LB
Number of Sheds
108