
Brand: OHIO BRASS
Catalog ID: P250101S908B
The Quadri*Sil® transmission line post insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.
Cantilever Bending Strength - Max.
1470 LB
Cantilever Bending Strength - Routine
735 LB
Catalog Number
P250101S908B
Fitting - Ground End
Steel Flat
Fitting - Live Line End
Long Tear Drop Blade
Number of Sheds
84
Shed Style
Uniform
Diameter - Shed(s)
5.06
Length - Effective
112.7 in
Rod Diameter
2.5 in
Thickness - Housing
> 3MM
Arc Distance - Dry
102.4 IN (2600 MM)
Creep and Leakage Distance
265 IN (6731 MM)
Critical Impulse Flashover (CIFO) - Negative
1680
Critical Impulse Flashover (CIFO) - Positive
1590
Flashover Voltage - 60 Hz Dry
995
Flashover Voltage - 60 Hz Wet
820
kV Class
345 kV
Cantilever Bending Strength - Max.
1470 LB
Cantilever Bending Strength - Routine
735 LB
Number of Sheds
84