
Brand: OHIO BRASS
Catalog ID: P300089S1080
The Quadri*Sil® transmission line post insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market with a 3" core rod for increased mechanical strength.
Cantilever Bending Strength - Max.
2870 LB
Cantilever Bending Strength - Routine
1435 LB
Catalog Number
P300089S1080
Fitting - Ground End
Steel Flat
Fitting - Live Line End
Horizontal Clamp Top
Number of Sheds
74
Shed Style
Uniform
Angle
14
Diameter - Shed(s)
8.2
Length
15 in
Length - Effective
101.8 in
Rod Diameter
3 in
Width
10 in
Arc Distance - Dry
92.3 (2344MM)
Creep and Leakage Distance
280 (7099MM)
Critical Impulse Flashover (CIFO) - Negative
1520
Critical Impulse Flashover (CIFO) - Positive
1440
Flashover Voltage - 60 Hz Dry
905
Flashover Voltage - 60 Hz Wet
835
Voltage Rating
230 kV
Cantilever Bending Strength - Max.
2870 LB
Cantilever Bending Strength - Routine
1435 LB
Number of Sheds
74