Quadri*Sil Horizontal Line Post Insulator

Brand:

OHIO BRASS

Catalog ID:

P350057S0070

3.5" Line Post, Standard Leak, Two Hole Blade, Steel Gain Base with 14" CL holes for 1" bolts.

The Quadri*Sil® transmission line post insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market with a 3.5" core rod for the highest mechanical strength.

Made from hydrophobic silicone polymer

Product details

General

Cantilever Bending Strength - Max.
6080 LB
Cantilever Bending Strength - Routine
3040 LB
Fitting - Ground End
Steel Gain
Fitting - Live Line End
Tear Drop Blade
Number of Sheds
24
Shed Style
Uniform
UPC
096359611622

Dimensions

Angle
15
Diameter - Shed(s)
8.2
Length
18 in
Length - Effective
71.1 in
Rod Diameter
3.5 in
Width
14 in

Electrical Ratings

Arc Distance - Dry
58.3 (1481)
Creep and Leakage Distance
151 (3835)
Critical Impulse Flashover (CIFO) - Negative
995
Critical Impulse Flashover (CIFO) - Positive
900
Flashover Voltage - 60 Hz Dry
575
Flashover Voltage - 60 Hz Wet
525
Voltage Rating
161 kV