HPS_ID_P250XXXS0040_PRODIMAGE
* Representative image
HPS_ID_P250XXXS0040_PRODIMAGE

Quadri*Sil Horizontal Line Post Insulator

Brand:

OHIO BRASS

Catalog ID:

P350137S0030

3.5" Line Post, Standard Leak, Two Hole Blade, Steel Flat Base with 14" CL holes for 1-1/4" bolts, and 10"x15" holes for 7/8" bolts.

The Quadri*Sil® transmission line post insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market with a 3.5" core rod for the highest mechanical strength.

Made from hydrophobic silicone polymer

Product details

General

Cantilever Bending Strength - Max.
2690 LB
Cantilever Bending Strength - Routine
1345 LB
Fitting - Ground End
Steel Flat
Fitting - Live Line End
Tear Drop Blade
Number of Sheds
58
Shed Style
Uniform
UPC
096359657798

Dimensions

Angle
15
Diameter - Shed(s)
8.2
Length
18 in
Length - Effective
149.3 in
Rod Diameter
3.5 in
Width
12 in

Electrical Ratings

Arc Distance - Dry
139 (3530)
Creep and Leakage Distance
365 (9271)
Critical Impulse Flashover (CIFO) - Negative
2255
Critical Impulse Flashover (CIFO) - Positive
2150
Flashover Voltage - 60 Hz Dry
1370
Flashover Voltage - 60 Hz Wet
1265
Voltage Rating
400 kV