HUBBELL
HPS_PPHID_611381_PRODIMAGE_96.jpg
* Representative image
HPS_PPHID_611381_PRODIMAGE_96.jpg

Quadri*Sil Vertical Line Post Insulator

Brand:

OHIO BRASS

Catalog ID:

P250026S2050

2.5" Line Post, Standard Leak, Vertical Clamptop, 5" Bolt Circle with 5/8" Thru Holes

The Quadri*Sil® transmission line post insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.

Made from hydrophobic silicone polymer

Product details

General

Cantilever Bending Strength - Max.

4890 LB

Cantilever Bending Strength - Routine

2445 LB

Catalog Number

P250026S2050

EU RoHS Indicator

Contact Manufacturer

Fitting - Ground End

5'' Bolt Circle, 5/8'' tapped hole

Fitting - Live Line End

Vertical Clamptop

Number of Sheds

22

Shed Style

Uniform

UPC

096359511229

Dimensions

Diameter - Shed(s)

5.06

Length - Effective

37.5 in

Rod Diameter

2.5 in

Thickness - Housing

> 3MM

Electrical Ratings

Arc Distance - Dry

27.4 IN (695 MM)

Creep and Leakage Distance

70 IN (1778 MM)

Critical Impulse Flashover (CIFO) - Negative

540

Critical Impulse Flashover (CIFO) - Positive

425

Flashover Voltage - 60 Hz Dry

280

Flashover Voltage - 60 Hz Wet

255

kV Class

69 kV