HUBBELL
HPS_ID_P250XXX2050_PRODIMAGE
HPS_ID_P250XXX2050_PRODIMAGE

Quadri*Sil Vertical Line Post Insulator

Brand:

OHIO BRASS

Catalog ID:

P250041S2050

2.5" Line Post, Standard Leak, Vertical Clamptop, 5" Bolt Circle with 5/8" Thru Holes

The Quadri*Sil® transmission line post insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.

Made from hydrophobic silicone polymer

Product details

General

Cantilever Bending Strength - Max.

3340 LB

Cantilever Bending Strength - Routine

1670 LB

Catalog Number

P250041S2050

Fitting - Ground End

5'' Bolt Circle, 5/8'' tapped hole

Fitting - Live Line End

Vertical Clamptop

Number of Sheds

34

Shed Style

Uniform

UPC

096359619826

Dimensions

Diameter - Shed(s)

5.06

Length - Effective

52 in

Rod Diameter

2.5 in

Thickness - Housing

> 3MM

Electrical Ratings

Arc Distance - Dry

41.9 IN (1064 MM)

Creep and Leakage Distance

107 IN (2718 MM)

Critical Impulse Flashover (CIFO) - Negative

765

Critical Impulse Flashover (CIFO) - Positive

655

Flashover Voltage - 60 Hz Dry

430

Flashover Voltage - 60 Hz Wet

385

kV Class

138 kV