HUBBELL
HPS_ID_P250XXX2050_PRODIMAGE
HPS_ID_P250XXX2050_PRODIMAGE

Quadri*Sil Vertical Line Post Insulator

Brand:

OHIO BRASS

Catalog ID:

P250101S2050

2.5" Line Post, Standard Leak, Vertical Clamptop, 5" Bolt Circle with 5/8" Thru Holes

The Quadri*Sil® transmission line post insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.

Made from hydrophobic silicone polymer

Product details

General

Cantilever Bending Strength - Max.

1460 LB

Cantilever Bending Strength - Routine

730 LB

Catalog Number

P250101S2050

Fitting - Ground End

5'' Bolt Circle, 5/8'' tapped hole

Fitting - Live Line End

Vertical Clamptop

Number of Sheds

84

Shed Style

Uniform

Dimensions

Diameter - Shed(s)

5.06

Length - Effective

112.5 in

Rod Diameter

2.5 in

Thickness - Housing

> 3MM

Electrical Ratings

Arc Distance - Dry

102.4 IN (2600 MM)

Creep and Leakage Distance

265 IN (6731 MM)

Critical Impulse Flashover (CIFO) - Negative

1700

Critical Impulse Flashover (CIFO) - Positive

1610

Flashover Voltage - 60 Hz Dry

1015

Flashover Voltage - 60 Hz Wet

830

kV Class

345 kV