
Brand: OHIO BRASS
Catalog ID: S120043E2070
The Quadri*Sil® transmission suspension insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market with an extra high leakage shed profile design for improved contamination performance.
Catalog Number
S120043E2070
Fitting - Ground End
Y-Clevis
Fitting - Live Line End
IEC Ball
Material - End Fitting
Ductile Iron
Number of Sheds
38
Shed Style
Alternating
Tensile Strength
120 kN 5/8 IN (16 MM)
Tensile Strength - Routine
13,500 lbs
UPC
096359689676
Diameter - Shed(s)
Major: 5.83'', Minor: 4.61''
Length - Effective
55.5 in
Thickness - Housing
Greater than 3MM
Arc Distance - Dry
45.3 IN (1151 MM)
Creep and Leakage Distance
182.7 IN (4641 MM)
Critical Impulse Flashover (CIFO) - Negative
730 kV
Critical Impulse Flashover (CIFO) - Positive
725 kV
Flashover Voltage - 60 Hz Dry
445 kV
Flashover Voltage - 60 Hz Wet
420 kV
kV Class
138 kV
Tensile Strength
120 kN 5/8 IN (16 MM)
Tensile Strength - Routine
13,500 lbs
Number of Sheds
38