
Brand: OHIO BRASS
Catalog ID: S025095E2010
The Quadri*Sil® transmission suspension insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market with an extra high leakage shed profile design for improved contamination performance.
Application
Suspension
Catalog Number
S025095E2010
Fitting - Ground End
Y-Clevis
Fitting - Live Line End
Ball
Material
Silicone Rubber
Material - End Fitting
Steel
Material Type
Non-Standard
Number of Sheds
84
Shed Style
Alternating
Tensile Strength
25 kip 5/8 IN (16 MM)
Tensile Strength - Routine
12,500 lbs
Diameter - Shed(s)
Major: 5.83'', Minor: 4.61''
Length - Effective
98.2 in
Rod Diameter
0.625 in
Thickness - Housing
> 3MM
Weight
33.9 lb
Arc Distance - Dry
88.6 IN (2250.4 MM)
Creep and Leakage Distance
365 IN (9271 MM)
Critical Impulse Flashover (CIFO) - Negative
1415 kV
Critical Impulse Flashover (CIFO) - Positive
1370 kV
Flashover Voltage - 60 Hz Dry
865 kV
Flashover Voltage - 60 Hz Wet
770 kV
kV Class
220 kV
Voltage Rating
345 kV
Industry Standard(s)
ANSI
Tensile Strength
25 kip 5/8 IN (16 MM)
Tensile Strength - Routine
12,500 lbs
Number of Sheds
84