HUBBELL
Image of S120045E2070 Quadri*Sil Suspension Insulator
* Representative image
Image of S120045E2070 Quadri*Sil Suspension Insulator

Quadri*Sil Suspension Insulator

Brand:

OHIO BRASS

Catalog ID:

S120045E2070

120Kn Extra High leak, Y 16mm Ball

The Quadri*Sil® transmission suspension insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market with an extra high leakage shed profile design for improved contamination performance.

Made from hydrophobic silicone polymer

Product details

General

Catalog Number

S120045E2070

EU RoHS Indicator

Contact Manufacturer

Fitting - Ground End

Y-Clevis

Fitting - Live Line End

IEC Ball

Material - End Fitting

Ductile Iron

Number of Sheds

40

Shed Style

Alternating

Tensile Strength

120 kN 5/8 IN (16 MM)

Tensile Strength - Routine

13,500 lbs

UPC

096359579014

Dimensions

Diameter - Shed(s)

Major: 5.83'', Minor: 4.61''

Length - Effective

57.8 in

Thickness - Housing

Greater than 3MM

Electrical Ratings

Arc Distance - Dry

47.6 IN (1209 MM)

Creep and Leakage Distance

192.3 IN (4885 MM)

Critical Impulse Flashover (CIFO) - Negative

770 kV

Critical Impulse Flashover (CIFO) - Positive

760 kV

Flashover Voltage - 60 Hz Dry

470 kV

Flashover Voltage - 60 Hz Wet

445 kV

kV Class

138 kV

Resources and downloads