Quadri*Sil Suspension Insulator

Brand:

OHIO BRASS

Catalog ID:

S120053HA070

120Kn High leak,16mm Socket & Ball

The Quadri*Sil® transmission suspension insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market with a high leakage shed profile design for contaminated environments.

Made from hydrophobic silicone polymer

Product details

General

EU RoHS Indicator
Contact Manufacturer
Fitting - Ground End
IEC Socket
Fitting - Live Line End
IEC Ball Fitting
Material
Silicone Rubber
Material - End Fitting
Ductile Iron
Number of Sheds
50
Shed Style
Alternating
Strength Rating - Ultimate
26977 lb
Tensile Strength
120kN, 5/8 IN (16 MM)
Tensile Strength - Routine
60 kN
UPC
096359444145

Dimensions

Diameter - Shed(s)
Major: 4.0 IN, Minor: 2.8 IN
Length - Effective
63.67 in
Rod Diameter
0.625 in
Thickness - Housing
> 3MM

Electrical Ratings

Arc Distance - Dry
54.4 IN (1382 MM)
Creep and Leakage Distance
161 IN (4086 MM)
Flashover Voltage - 60 Hz Dry
560 kV
Flashover Voltage - 60 Hz Wet
530 kV
Voltage Rating
  • 138000 V
  • 161000 V
Withstand Voltage - 60 Hz Wet
340
Withstand Voltage - Lightning Impulse (Negative)
905 kV
Withstand Voltage - Lightning Impulse (Positive)
905 kV