

Brand: OHIO BRASS
Catalog ID: S050129H0000
The Quadri*Sil® transmission suspension insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market with a high leakage shed profile design for contaminated environments.
Catalog Number
S050129H0000
Fitting - Ground End
Chain Eye
Fitting - Live Line End
Chain Eye
Material
Silicone Rubber
Material - End Fitting
Ductile Iron
Number of Sheds
120
Shed Style
Alternating
Strength Rating - Ultimate
50000 lb
Tensile Strength
50 kip, 7/8'' (22 mm)
Tensile Strength - Routine
25,000 lbs
Diameter - Shed(s)
Major: 4.75, Minor: 3.53 IN
Length - Effective
145.72 in
Thickness - Housing
> 3MM
Arc Distance - Dry
130 IN (3301 MM)
Creep and Leakage Distance
387 IN (9842 MM)
Critical Impulse Flashover (CIFO) - Negative
1820 kV
Critical Impulse Flashover (CIFO) - Positive
1780 kV
Flashover Voltage - 60 Hz Dry
1160 kV
Flashover Voltage - 60 Hz Wet
1060 kV
kV Class
500 kV
Voltage Rating
500 kV
Withstand Voltage - 60 Hz Wet
835 kV
Withstand Voltage - Lightning Impulse (Negative)
2045 kV
Withstand Voltage - Lightning Impulse (Positive)
1995 kV
Strength Rating - Ultimate
50000 lb
Tensile Strength
50 kip, 7/8'' (22 mm)
Tensile Strength - Routine
25,000 lbs
Number of Sheds
120