
Brand: OHIO BRASS
Catalog ID: S025107H201B
The Quadri*Sil® transmission suspension insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market with a high leakage shed profile design for contaminated environments.
Catalog Number
S025107H201B
Fitting - Ground End
Y-Clevis
Fitting - Live Line End
ANSI Ball
Material
Silicone Rubber
Material - End Fitting
Ductile Iron
Number of Sheds
100
Shed Style
Alternating
Strength Rating - Ultimate
25000 lb
Tensile Strength
25 kip, 5/8'' (16 mm)
Tensile Strength - Routine
12,500 lbs
UPC
096359590385
Diameter - Shed(s)
Major: 4.0 IN, Minor: 2,8 IN
Length - Effective
119.7 in
Thickness - Housing
> 3MM
Arc Distance - Dry
108.4 IN (2753 MM)
Creep and Leakage Distance
323 IN (8198 MM)
Critical Impulse Flashover (CIFO) - Negative
1535 kV
Critical Impulse Flashover (CIFO) - Positive
1510 kV
Flashover Voltage - 60 Hz Dry
995 kV
Flashover Voltage - 60 Hz Wet
900 kV
kV Class
345 kV
Voltage Rating
345 kV
Withstand Voltage - 60 Hz Wet
675 kV
Withstand Voltage - Lightning Impulse (Negative)
1710 kV
Withstand Voltage - Lightning Impulse (Positive)
1675 kV
Strength Rating - Ultimate
25000 lb
Tensile Strength
25 kip, 5/8'' (16 mm)
Tensile Strength - Routine
12,500 lbs
Number of Sheds
100