Brand: OHIO BRASS
Catalog ID: S025069H201A
The Quadri*Sil® transmission suspension insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market with a high leakage shed profile design for contaminated environments.
Catalog Number
S025069H201A
Fitting - Ground End
Y-Clevis
Fitting - Live Line End
ANSI Ball
Material
Silicone Rubber
Material - End Fitting
Ductile Iron
Number of Sheds
64
Shed Style
Alternating
Strength Rating - Ultimate
25000 lb
Tensile Strength
25 kip, 5/8'' (16 mm)
Tensile Strength - Routine
12,500 lbs
UPC
096359837817
Diameter - Shed(s)
Major: 4.0 IN, Minor: 2,8 IN
Length - Effective
80.82 in
Thickness - Housing
> 3MM
Arc Distance - Dry
69.5 IN (1766 MM)
Creep and Leakage Distance
206 IN (5237 MM)
Critical Impulse Flashover (CIFO) - Negative
1005 kV
Critical Impulse Flashover (CIFO) - Positive
995 kV
Flashover Voltage - 60 Hz Dry
690 kV
Flashover Voltage - 60 Hz Wet
640 kV
kV Class
230 kV
Voltage Rating
230 kV
Withstand Voltage - 60 Hz Wet
435 kV
Withstand Voltage - Lightning Impulse (Negative)
1135 kV
Withstand Voltage - Lightning Impulse (Positive)
1125 kV
Strength Rating - Ultimate
25000 lb
Tensile Strength
25 kip, 5/8'' (16 mm)
Tensile Strength - Routine
12,500 lbs
Number of Sheds
64