
Brand: OHIO BRASS
Catalog ID: S120069HA07A
The Quadri*Sil® transmission suspension insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market with a high leakage shed profile design for contaminated environments.
Catalog Number
S120069HA07A
Fitting - Ground End
IEC Socket
Fitting - Live Line End
IEC Ball Fitting
Material
Silicone Rubber
Material - End Fitting
Ductile Iron
Number of Sheds
64
Shed Style
Alternating
Strength Rating - Ultimate
26977 lb
Tensile Strength
120kN, 5/8 IN (16 MM)
Tensile Strength - Routine
60 kN
Diameter - Shed(s)
Major: 4.0 IN, Minor: 2.8 IN
Length - Effective
78.79 in
Rod Diameter
0.625 in
Thickness - Housing
> 3MM
Arc Distance - Dry
69.5 IN (1766 MM)
Creep and Leakage Distance
206 IN (5237 MM)
Flashover Voltage - 60 Hz Dry
690 kV
Flashover Voltage - 60 Hz Wet
640 kV
Voltage Rating
230000 V
Withstand Voltage - 60 Hz Wet
435
Withstand Voltage - Lightning Impulse (Negative)
1135 kV
Withstand Voltage - Lightning Impulse (Positive)
1125 kV
Strength Rating - Ultimate
26977 lb
Tensile Strength
120kN, 5/8 IN (16 MM)
Tensile Strength - Routine
60 kN
Number of Sheds
64