HPS_ID_S025XXXS0010_S050XXXS0010_PRODIMAGE
* Representative image
HPS_ID_S025XXXS0010_S050XXXS0010_PRODIMAGE

Quadri*Sil Suspension Insulator

Brand:

OHIO BRASS

Catalog ID:

S025023S0010

25kip Standard leak, Eye Ball

The Quadri*Sil® transmission suspension insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.

Made from hydrophobic silicone polymer

Product details

General

Fitting - Ground End
Chain Eye
Fitting - Live Line End
ANSI Ball
Material
Silicone Rubber
Material - End Fitting
Ductile Iron
Number of Sheds
22
Shed Style
Uniform
Strength Rating - Ultimate
25000 lb
Tensile Strength
25 kip, 5/8'' (16 mm)
Tensile Strength - Routine
12,500 lbs
UPC
096359494300

Dimensions

Diameter - Shed(s)
2.9 IN
Length - Effective
35.48 in
Rod Diameter
0.625 in
Thickness - Housing
> 3MM

Electrical Ratings

Arc Distance - Dry
23.7 IN (601 MM)
Creep and Leakage Distance
61 IN (1537 MM)
Critical Impulse Flashover (CIFO) - Negative
330 kV
Critical Impulse Flashover (CIFO) - Positive
350 kV
Flashover Voltage - 60 Hz Dry
250 kV
Flashover Voltage - 60 Hz Wet
235 kV
Withstand Voltage - 60 Hz Wet
150 kV
Withstand Voltage - Lightning Impulse (Negative)
395 kV
Withstand Voltage - Lightning Impulse (Positive)
415 kV