
Brand: OHIO BRASS
Catalog ID: S030079S0000
The Quadri*Sil® transmission suspension insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.
Catalog Number
S030079S0000
Fitting - Ground End
Chain Eye
Fitting - Live Line End
Chain Eye
Material
Silicone Rubber
Material - End Fitting
Ductile Iron
Number of Sheds
74
Shed Style
Uniform
Strength Rating - Ultimate
30000 lb
Tensile Strength
30 kip, 5/8'' (16 mm)
Tensile Strength - Routine
15,000 lbs
Diameter - Shed(s)
2.9 IN
Length - Effective
93.26 in
Rod Diameter
0.625 in
Thickness - Housing
> 3MM
Arc Distance - Dry
79.8 IN (2028 MM)
Creep and Leakage Distance
204 IN (5169 MM)
Critical Impulse Flashover (CIFO) - Negative
1150 kV
Critical Impulse Flashover (CIFO) - Positive
1135 kV
Flashover Voltage - 60 Hz Dry
795 kV
Flashover Voltage - 60 Hz Wet
730 kV
Voltage Rating
230 kV
Withstand Voltage - 60 Hz Wet
495 kV
Withstand Voltage - Lightning Impulse (Negative)
1305 kV
Withstand Voltage - Lightning Impulse (Positive)
1290 kV
Strength Rating - Ultimate
30000 lb
Tensile Strength
30 kip, 5/8'' (16 mm)
Tensile Strength - Routine
15,000 lbs
Number of Sheds
74