Quadri*Sil Suspension Insulator

Brand:

OHIO BRASS

Catalog ID:

S030084S0010

30kip Standard leak, Eye Ball

The Quadri*Sil® transmission suspension insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.

Made from hydrophobic silicone polymer

Product details

General

Fitting - Ground End
Chain Eye
Fitting - Live Line End
ANSI Ball
Material
Silicone Rubber
Material - End Fitting
Ductile Iron
Number of Sheds
78
Shed Style
Uniform
Strength Rating - Ultimate
30000 lb
Tensile Strength
30 kip, 5/8'' (16 mm)
Tensile Strength - Routine
15,000 lbs

Dimensions

Diameter - Shed(s)
2.9 IN
Length - Effective
95.96 in
Rod Diameter
0.625 in
Thickness - Housing
> 3MM

Electrical Ratings

Arc Distance - Dry
84.2 IN (2138 MM)
Creep and Leakage Distance
215 IN (5448 MM)
Critical Impulse Flashover (CIFO) - Negative
1210 kV
Critical Impulse Flashover (CIFO) - Positive
1195 kV
Flashover Voltage - 60 Hz Dry
835 kV
Flashover Voltage - 60 Hz Wet
765 kV
Voltage Rating
230 kV
Withstand Voltage - 60 Hz Wet
525 kV
Withstand Voltage - Lightning Impulse (Negative)
1375 kV
Withstand Voltage - Lightning Impulse (Positive)
1360 kV