MY LISTS
HUBBELL
Image of S030060S0040 Quadri*Sil Suspension Insulator

Quadri*Sil Suspension Insulator

Brand: OHIO BRASS

Catalog ID: S030060S0040

30kip Standard leak, Sq Clevis, Sq Clevis

The Quadri*Sil® transmission suspension insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.

Made from hydrophobic silicone polymer

General

Catalog Number

S030060S0040

EU RoHS Indicator

Contact Manufacturer

Fitting - Ground End

Chain Eye

Fitting - Live Line End

ANSI Strait Clevis

Material

Silicone Rubber

Material - End Fitting

Ductile Iron

Number of Sheds

56

Shed Style

Uniform

Strength Rating - Ultimate

30000 lb

Tensile Strength

30 kip, 5/8'' (16 mm)

Tensile Strength - Routine

15,000 lbs

UPC

096359583608

Dimensions

Diameter - Shed(s)

2.9 IN

Length - Effective

73 in

Rod Diameter

0.625 in

Thickness - Housing

> 3MM

Electrical Ratings

Arc Distance - Dry

60.4 IN (1534 MM)

Creep and Leakage Distance

154 IN (3912 MM)

Critical Impulse Flashover (CIFO) - Negative

875 kV

Critical Impulse Flashover (CIFO) - Positive

870 kV

Flashover Voltage - 60 Hz Dry

625 kV

Flashover Voltage - 60 Hz Wet

580 kV

Withstand Voltage - 60 Hz Wet

375 kV

Withstand Voltage - Lightning Impulse (Negative)

1005 kV

Withstand Voltage - Lightning Impulse (Positive)

1000 kV

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Force Related

Strength Rating - Ultimate

30000 lb

Tensile Strength

30 kip, 5/8'' (16 mm)

Tensile Strength - Routine

15,000 lbs

Configuration

Number of Sheds

56