

Brand: OHIO BRASS
Catalog ID: S050066S0000
The Quadri*Sil® transmission suspension insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.
Catalog Number
S050066S0000
Fitting - Ground End
Chain Eye
Fitting - Live Line End
Chain Eye
Material
Silicone Rubber
Material - End Fitting
Ductile Iron
Number of Sheds
62
Shed Style
Uniform
Strength Rating - Ultimate
50000 lb
Tensile Strength
50 kip, 7/8'' (22 mm)
Tensile Strength - Routine
25,000 lbs
UPC
096359510819
Diameter - Shed(s)
3.1 IN
Length - Effective
83.08 in
Rod Diameter
0.875 in
Thickness - Housing
> 3MM
Arc Distance - Dry
66.9 IN (1699 MM)
Creep and Leakage Distance
171 IN (4331 MM)
Critical Impulse Flashover (CIFO) - Negative
970 kV
Critical Impulse Flashover (CIFO) - Positive
960 kV
Flashover Voltage - 60 Hz Dry
680 kV
Flashover Voltage - 60 Hz Wet
635 kV
Voltage Rating
230 kV
Withstand Voltage - 60 Hz Wet
420 kV
Withstand Voltage - Lightning Impulse (Negative)
1110 kV
Withstand Voltage - Lightning Impulse (Positive)
1100 kV
Strength Rating - Ultimate
50000 lb
Tensile Strength
50 kip, 7/8'' (22 mm)
Tensile Strength - Routine
25,000 lbs
Number of Sheds
62