HPS_ID_SX-S201A_PRODIMAGE
* Representative image
HPS_ID_SX-S201A_PRODIMAGE

Quadri*Sil Suspension Insulator

Brand:

OHIO BRASS

Catalog ID:

S025040S201A

25kip Standard leak, Y Ball w/ring

The Quadri*Sil® transmission suspension insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.

Made from hydrophobic silicone polymer

Product details

General

Fitting - Ground End
Y-Clevis
Fitting - Live Line End
ANSI Ball
Material
Silicone Rubber
Material - End Fitting
Ductile Iron
Number of Sheds
38
Shed Style
Uniform
Strength Rating - Ultimate
25000 lb
Tensile Strength
25 kip, 5/8'' (16 mm)
Tensile Strength - Routine
12,500 lbs
UPC
096359485582

Dimensions

Diameter - Shed(s)
2.9 IN
Dimensions
53.83 in x 8 in x 8 in
Height
8 in
Length
53.83 in
Length - Effective
52.74 in
Rod Diameter
0.625 in
Thickness - Housing
> 3MM
Weight
10.2 lb
Width
8 in

Electrical Ratings

Arc Distance - Dry
41 IN (1040 MM)
Creep and Leakage Distance
105 IN (2654 MM)
Critical Impulse Flashover (CIFO) - Negative
590 kV
Critical Impulse Flashover (CIFO) - Positive
600 kV
Flashover Voltage - 60 Hz Dry
425 kV
Flashover Voltage - 60 Hz Wet
405 kV
Withstand Voltage - 60 Hz Wet
255 kV
Withstand Voltage - Lightning Impulse (Negative)
675 kV
Withstand Voltage - Lightning Impulse (Positive)
685 kV