HUBBELL
HPS_ID_SX-S201A_PRODIMAGE
* Representative image
HPS_ID_SX-S201A_PRODIMAGE

Quadri*Sil Suspension Insulator

Brand:

OHIO BRASS

Catalog ID:

S025071S201A

25kip Standard leak, Y Ball w/ring

The Quadri*Sil® transmission suspension insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.

Made from hydrophobic silicone polymer

Product details

General

Catalog Number

S025071S201A

EU RoHS Indicator

Contact Manufacturer

Fitting - Ground End

Y-Clevis

Fitting - Live Line End

ANSI Ball

Material

Silicone Rubber

Material - End Fitting

Ductile Iron

Number of Sheds

66

Shed Style

Uniform

Strength Rating - Ultimate

25000 lb

Tensile Strength

25 kip, 5/8'' (16 mm)

Tensile Strength - Routine

12,500 lbs

UPC

096359443490

Dimensions

Diameter - Shed(s)

2.9 IN

Dimensions

84.07 in x 8 in x 8 in

Height

8 in

Length

84.07 in

Length - Effective

82.98 in

Rod Diameter

0.625 in

Thickness - Housing

> 3MM

Weight

13.1 lb

Width

8 in

Electrical Ratings

Arc Distance - Dry

71.2 IN (1808 MM)

Creep and Leakage Distance

182 IN (4610 MM)

Critical Impulse Flashover (CIFO) - Negative

1030 kV

Critical Impulse Flashover (CIFO) - Positive

1020 kV

Flashover Voltage - 60 Hz Dry

705 kV

Flashover Voltage - 60 Hz Wet

655 kV

Voltage Rating

230 kV

Withstand Voltage - 60 Hz Wet

445 kV

Withstand Voltage - Lightning Impulse (Negative)

1165 kV

Withstand Voltage - Lightning Impulse (Positive)

1155 kV