
Brand: OHIO BRASS
Catalog ID: S025038S2000
The Quadri*Sil® transmission suspension insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.
Catalog Number
S025038S2000
Fitting - Ground End
Y-Clevis
Fitting - Live Line End
Chain Eye
Material
Silicone Rubber
Material - End Fitting
Ductile Iron
Number of Sheds
36
Shed Style
Uniform
Strength Rating - Ultimate
25000 lb
Tensile Strength
25 kip, 5/8'' (16 mm)
Tensile Strength - Routine
12,500 lbs
UPC
096359578338
Diameter - Shed(s)
2.9 IN
Length - Effective
52.2 in
Rod Diameter
0.625 in
Thickness - Housing
> 3MM
Arc Distance - Dry
38.8 IN (986 MM)
Creep and Leakage Distance
99 IN (2515 MM)
Critical Impulse Flashover (CIFO) - Negative
560 kV
Critical Impulse Flashover (CIFO) - Positive
570 kV
Flashover Voltage - 60 Hz Dry
415 kV
Flashover Voltage - 60 Hz Wet
395 kV
Withstand Voltage - 60 Hz Wet
245 kV
Withstand Voltage - Lightning Impulse (Negative)
650 kV
Withstand Voltage - Lightning Impulse (Positive)
660 kV
Strength Rating - Ultimate
25000 lb
Tensile Strength
25 kip, 5/8'' (16 mm)
Tensile Strength - Routine
12,500 lbs
Number of Sheds
36