Brand: OHIO BRASS
Catalog ID: S025090S2010
The Quadri*Sil® transmission suspension insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.
Catalog Number
S025090S2010
EU RoHS Indicator
Contact Manufacturer
Fitting - Ground End
Y-Clevis
Fitting - Live Line End
ANSI Ball
Material
Silicone Rubber
Material - End Fitting
Ductile Iron
Number of Sheds
84
Shed Style
Uniform
Strength Rating - Ultimate
25000 lb
Tensile Strength
25 kip, 5/8'' (16 mm)
Tensile Strength - Routine
12,500 lbs
UPC
096359446675
Diameter - Shed(s)
2.9 IN
Length - Effective
102.42 in
Rod Diameter
0.625 in
Thickness - Housing
> 3MM
Arc Distance - Dry
90.6 IN (2302 MM)
Creep and Leakage Distance
231 IN (5867 MM)
Critical Impulse Flashover (CIFO) - Negative
1300 kV
Critical Impulse Flashover (CIFO) - Positive
1275 kV
Flashover Voltage - 60 Hz Dry
890 kV
Flashover Voltage - 60 Hz Wet
815 kV
Voltage Rating
230 kV
Withstand Voltage - 60 Hz Wet
565 kV
Withstand Voltage - Lightning Impulse (Negative)
1485 kV
Withstand Voltage - Lightning Impulse (Positive)
1460 kV
EU RoHS Indicator
Contact Manufacturer
Strength Rating - Ultimate
25000 lb
Tensile Strength
25 kip, 5/8'' (16 mm)
Tensile Strength - Routine
12,500 lbs
Number of Sheds
84