HUBBELL
HPS_ID_S025XXXS0000_S050XXXS0000_PRODIMAGE
* Representative image
HPS_ID_S025XXXS0000_S050XXXS0000_PRODIMAGE

Quadri*Sil Suspension Insulator

Brand:

OHIO BRASS

Catalog ID:

S050066S0000

50kip Standard leak, Eye Eye

The Quadri*Sil® transmission suspension insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.

Made from hydrophobic silicone polymer

Product details

General

Catalog Number

S050066S0000

EU RoHS Indicator

Contact Manufacturer

Fitting - Ground End

Chain Eye

Fitting - Live Line End

Chain Eye

Material

Silicone Rubber

Material - End Fitting

Ductile Iron

Number of Sheds

62

Shed Style

Uniform

Strength Rating - Ultimate

50000 lb

Tensile Strength

50 kip, 7/8'' (22 mm)

Tensile Strength - Routine

25,000 lbs

UPC

096359510819

Dimensions

Diameter - Shed(s)

3.1 IN

Length - Effective

83.08 in

Rod Diameter

0.875 in

Thickness - Housing

> 3MM

Electrical Ratings

Arc Distance - Dry

66.9 IN (1699 MM)

Creep and Leakage Distance

171 IN (4331 MM)

Critical Impulse Flashover (CIFO) - Negative

970 kV

Critical Impulse Flashover (CIFO) - Positive

960 kV

Flashover Voltage - 60 Hz Dry

680 kV

Flashover Voltage - 60 Hz Wet

635 kV

Voltage Rating

230 kV

Withstand Voltage - 60 Hz Wet

420 kV

Withstand Voltage - Lightning Impulse (Negative)

1110 kV

Withstand Voltage - Lightning Impulse (Positive)

1100 kV

Resources and downloads