
Brand: OHIO BRASS
Catalog ID: S050043S2000
The Quadri*Sil® transmission suspension insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.
Catalog Number
S050043S2000
Fitting - Ground End
Y-Clevis
Fitting - Live Line End
Chain Eye
Material
Silicone Rubber
Material - End Fitting
Ductile Iron
Number of Sheds
40
Shed Style
Uniform
Strength Rating - Ultimate
50000 lb
Tensile Strength
50 kip, 7/8'' (22 mm)
Tensile Strength - Routine
25,000 lbs
Diameter - Shed(s)
3.1 IN
Length - Effective
59.01 in
Rod Diameter
0.875 in
Thickness - Housing
> 3MM
Arc Distance - Dry
43.1 IN (1095 MM)
Creep and Leakage Distance
110 IN (2794 MM)
Critical Impulse Flashover (CIFO) - Negative
625 kV
Critical Impulse Flashover (CIFO) - Positive
630 kV
Flashover Voltage - 60 Hz Dry
460 kV
Flashover Voltage - 60 Hz Wet
435 kV
Withstand Voltage - 60 Hz Wet
270 kV
Withstand Voltage - Lightning Impulse (Negative)
725 kV
Withstand Voltage - Lightning Impulse (Positive)
730 kV
Strength Rating - Ultimate
50000 lb
Tensile Strength
50 kip, 7/8'' (22 mm)
Tensile Strength - Routine
25,000 lbs
Number of Sheds
40