
Brand: OHIO BRASS
Catalog ID: S050047S0010
The Quadri*Sil® transmission suspension insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.
Catalog Number
S050047S0010
Fitting - Ground End
Chain Eye
Fitting - Live Line End
ANSI Ball
Material
Silicone Rubber
Material - End Fitting
Ductile Iron
Number of Sheds
44
Shed Style
Uniform
Strength Rating - Ultimate
50000 lb
Tensile Strength
50 kip, 7/8'' (22 mm)
Tensile Strength - Routine
25,000 lbs
UPC
096359729440
Diameter - Shed(s)
3.1 IN
Length - Effective
61.93 in
Rod Diameter
0.875 in
Thickness - Housing
> 3MM
Arc Distance - Dry
47.4 IN (1205 MM)
Creep and Leakage Distance
121 IN (3073 MM)
Critical Impulse Flashover (CIFO) - Negative
685 kV
Critical Impulse Flashover (CIFO) - Positive
690 kV
Flashover Voltage - 60 Hz Dry
500 kV
Flashover Voltage - 60 Hz Wet
475 kV
Withstand Voltage - 60 Hz Wet
295 kV
Withstand Voltage - Lightning Impulse (Negative)
795 kV
Withstand Voltage - Lightning Impulse (Positive)
800 kV
Strength Rating - Ultimate
50000 lb
Tensile Strength
50 kip, 7/8'' (22 mm)
Tensile Strength - Routine
25,000 lbs
Number of Sheds
44