
Brand: OHIO BRASS
Catalog ID: S050073S201A
The Quadri*Sil® transmission suspension insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.
Catalog Number
S050073S201A
Fitting - Ground End
Y-Clevis
Fitting - Live Line End
ANSI Ball
Material
Silicone Rubber
Material - End Fitting
Ductile Iron
Number of Sheds
68
Shed Style
Uniform
Strength Rating - Ultimate
50000 lb
Tensile Strength
50 kip, 7/8'' (22 mm)
Tensile Strength - Routine
25,000 lbs
UPC
096359710882
Diameter - Shed(s)
3.1 IN
Length - Effective
87.54 in
Rod Diameter
0.875 in
Thickness - Housing
> 3MM
Arc Distance - Dry
73.4 IN (1863 MM)
Creep and Leakage Distance
187 IN (4750 MM)
Critical Impulse Flashover (CIFO) - Negative
1060 kV
Critical Impulse Flashover (CIFO) - Positive
1050 kV
Flashover Voltage - 60 Hz Dry
725 kV
Flashover Voltage - 60 Hz Wet
675 kV
Voltage Rating
230 kV
Withstand Voltage - 60 Hz Wet
455 kV
Withstand Voltage - Lightning Impulse (Negative)
1200 kV
Withstand Voltage - Lightning Impulse (Positive)
1190 kV
Strength Rating - Ultimate
50000 lb
Tensile Strength
50 kip, 7/8'' (22 mm)
Tensile Strength - Routine
25,000 lbs
Number of Sheds
68