

Brand: OHIO BRASS
Catalog ID: S025043S301A
The Quadri*Sil® transmission suspension insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.
Catalog Number
S025043S301A
Fitting - Ground End
ANSI Socket
Fitting - Live Line End
ANSI Ball
Material
Silicone Rubber
Material - End Fitting
Ductile Iron
Number of Sheds
40
Shed Style
Uniform
Strength Rating - Ultimate
25000 lb
Tensile Strength
25 kip, 5/8'' (16 mm)
Tensile Strength - Routine
12,500 lbs
UPC
096359617808
Diameter - Shed(s)
2.9 IN
Length - Effective
53.73 in
Rod Diameter
0.625 in
Thickness - Housing
> 3MM
Arc Distance - Dry
43.1 IN (1095 MM)
Creep and Leakage Distance
110 IN (2794 MM)
Critical Impulse Flashover (CIFO) - Negative
625 kV
Critical Impulse Flashover (CIFO) - Positive
630 kV
Flashover Voltage - 60 Hz Dry
450 kV
Flashover Voltage - 60 Hz Wet
425 kV
Voltage Rating
138/161 kV
Withstand Voltage - 60 Hz Wet
270 kV
Withstand Voltage - Lightning Impulse (Negative)
715 kV
Withstand Voltage - Lightning Impulse (Positive)
720 kV
Strength Rating - Ultimate
25000 lb
Tensile Strength
25 kip, 5/8'' (16 mm)
Tensile Strength - Routine
12,500 lbs
Number of Sheds
40