
Brand: OHIO BRASS
Catalog ID: S050103S201B
The Quadri*Sil® transmission suspension insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.
Catalog Number
S050103S201B
Fitting - Ground End
Y-Clevis
Fitting - Live Line End
ANSI Ball
Material
Silicone Rubber
Material - End Fitting
Ductile Iron
Number of Sheds
96
Shed Style
Uniform
Strength Rating - Ultimate
50000 lb
Tensile Strength
50 kip, 7/8'' (22 mm)
Tensile Strength - Routine
25,000 lbs
UPC
096359508175
Diameter - Shed(s)
3.1 IN
Length - Effective
117.78 in
Rod Diameter
0.875 in
Thickness - Housing
> 3MM
Arc Distance - Dry
103.6 IN (2631 MM)
Creep and Leakage Distance
264 IN (6706 MM)
Critical Impulse Flashover (CIFO) - Negative
1475 kV
Critical Impulse Flashover (CIFO) - Positive
1445 kV
Flashover Voltage - 60 Hz Dry
970 kV
Flashover Voltage - 60 Hz Wet
870 kV
Voltage Rating
345 kV
Withstand Voltage - 60 Hz Wet
645 kV
Withstand Voltage - Lightning Impulse (Negative)
1650 kV
Withstand Voltage - Lightning Impulse (Positive)
1620 kV
Strength Rating - Ultimate
50000 lb
Tensile Strength
50 kip, 7/8'' (22 mm)
Tensile Strength - Routine
25,000 lbs
Number of Sheds
96