
Brand: OHIO BRASS
Catalog ID: S120064S0000
The Quadri*Sil® transmission suspension insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.
Catalog Number
S120064S0000
Fitting - Ground End
Chain Eye
Fitting - Live Line End
Chain Eye
Material
Silicone Rubber
Material - End Fitting
Ductile Iron
Number of Sheds
60
Shed Style
Uniform
Strength Rating - Ultimate
26977 lb
Tensile Strength
120kN, 5/8 IN (16 MM)
Tensile Strength - Routine
60 kN
Diameter - Shed(s)
2.9 IN (74 MM)
Length - Effective
78.14 in
Rod Diameter
0.625
Thickness - Housing
> 3MM
Arc Distance - Dry
64.7 IN (1644 MM)
Creep and Leakage Distance
165 IN (4191 MM)
Critical Impulse Flashover (CIFO) - Negative
940 kV
Critical Impulse Flashover (CIFO) - Positive
930 kV
Flashover Voltage - 60 Hz Dry
660 kV
Flashover Voltage - 60 Hz Wet
615 kV
Voltage Rating
230 kV
Withstand Voltage - 60 Hz Wet
405 kV
Withstand Voltage - Lightning Impulse (Negative)
1075 kV
Withstand Voltage - Lightning Impulse (Positive)
1065 kV
Strength Rating - Ultimate
26977 lb
Tensile Strength
120kN, 5/8 IN (16 MM)
Tensile Strength - Routine
60 kN
Number of Sheds
60