HUBBELL
Image of C34201SSB100G STAINLESS STEEL BANDING, 3/4in x .04in x 100ft

STAINLESS STEEL BANDING, 3/4in x .04in x 100ft

Brand: Chance

Catalog ID: C34201SSB100G

Banding used as a no-drill method of securing components to poles of any material or shape. Sold in 100' coils (quantity one is one 100' coil).

Pole and crossarm components offered by the Hubbell-Chance brand includes braces, double-arming bolts, reinforcing plates and grid gains for crossarm support. Braces are offered in steel or Apitong wood and include V-type, side-arm and two-piece under arm and side mount styles.

  • Material: 201 stainless steel
  • Skived edges to remove burrs
  • Use in conjunction with buckle PSC2080560.

General

Bandwidth

3/4 in

Catalog Number

C34201SSB100G

Material

Stainless Steel

Type

Banding Components

UPC

096359690856

Dimensions

Dimensions

100 ft x 0.75 in x 0.04 in

Height

0.04 in

Length

100 ft

Thickness

0.04 in

Weight

13 lb

Width

0.75 in

Operational

Bandwidth

3/4 in

Logistics

Carton Quantity

3