HUBBELL
HUS_ID_PSC2080562_PRODIMAGE
HUS_ID_PSC2080562_PRODIMAGE
play
play
HUS_ID_PSC2080562_alt_PRODIMAGE

BUCKLE for 1/2in STAINLESS STEEL BANDING

Brand:

Chance

Catalog ID:

PSC2080557

Buckle secures 1/2" banding as a no-drill method of attaching components to poles of any material or shape.

Pole and crossarm components offered by the Hubbell-Chance brand includes braces, double-arming bolts, reinforcing plates and grid gains for crossarm support. Braces are offered in steel or Apitong wood and include V-type, side-arm and two-piece under arm and side mount styles.

  • Buckle material: 201 stainless steel
  • Supports single or double band applications

Product details

General

Bandwidth

1/2 in

Catalog Number

PSC2080557

Material

Stainless Steel

Style

Regular Duty

Type

Banding Components

UPC

096359690870

Dimensions

Weight

0.02 lb

Logistics

Carton Quantity

100

Resources and downloads

Specifications

Sales Drawings

Videos

play
360° Image
play
HUBBELL® CHANCE® Stainless Steel Banding