HUBBELL
Image of PSCAF4818 DISCONTINUED - APITONG WOOD CROSSARM BRACE, 1-1/4in PROFILE, 48in SPAN x 18in DROP, SOLD AS PAIR
Discontinued

DISCONTINUED - APITONG WOOD CROSSARM BRACE, 1-1/4in PROFILE, 48in SPAN x 18in DROP, SOLD AS PAIR

Brand: Chance

Catalog ID: PSCAF4818

DISCONTINUED - REPLACED BY PSCRA4818. Under-arm wood crossarm braces are installed as pairs in a V-type configuration to the arm and pole face to strengthen the crossarm and provide stability. Order quantity of one pair for one V-type installation.

Pole and crossarm components offered by the Hubbell-Chance brand includes braces, double-arming bolts, reinforcing plates and grid gains for crossarm support. Braces are offered in steel or Apitong wood and include V-type, side-arm and two-piece under arm and side mount styles.

DISCONTINUED - REPLACED BY PSCRA4818

General

Catalog Number

PSCAF4818

EU RoHS Indicator

No

Material

Apitong Wood w/ 6061-T6 Aluminum Fittings

UPC

096359464600

Dimensions

Distance From Pole

N/A

Length

30 in

Weight

1.14 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Logistics

Pallet Quantity

300