HUBBELL
Image of PSCAF6018FE APITONG WOOD CROSSARM BRACE, 1-1/4in PROFILE, 60in SPAN x 18in DROP, SOLD as SINGLE BRACE

APITONG WOOD CROSSARM BRACE, 1-1/4in PROFILE, 60in SPAN x 18in DROP, SOLD as SINGLE BRACE

Brand: Chance

Catalog ID: PSCAF6018FE

Under-arm wood crossarm braces are installed as pairs in a V-type configuration to the arm and pole face to strengthen the crossarm and provide stability. Order quantity of two for one V-type installation.

Pole and crossarm components offered by the Hubbell-Chance brand includes braces, double-arming bolts, reinforcing plates and grid gains for crossarm support. Braces are offered in steel or Apitong wood and include V-type, side-arm and two-piece under arm and side mount styles.

  • Reversible style brace
  • 9/16" dia. crossarm hole and 11/16" pole hole
  • Tongue and groove fitting/wood connection captured with nail through both wood and aluminum
  • End fittings are 6061-T6 aluminum
  • Brace member is Apitong wood, pressure treated with copper naphthenate per AWPA P8 standards

General

Catalog Number

PSCAF6018FE

Material

Apitong Wood w/ 6061-T6 Aluminum Fittings

UPC

096359578987

Dimensions

Distance From Pole

N/A

Logistics

Pallet Quantity

600