HUBBELL
CORNER CONSTRUCTION BRACKET, 5/8in
Image of C2060480 CORNER CONSTRUCTION BRACKET, 5/8in

CORNER CONSTRUCTION BRACKET, 5/8in

Brand: Chance

Catalog ID: C2060480

Corner construction bracket is used to support conductor on small angle applications. Attaches to pole with two clevis bolts spaced at 12".

Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.

  • 1-1 /2" x 2" inside diameter drop-forged eyes
  • 12" extension from pole
  • Mounting eyes are at right angles to take-off eye
  • Material:Hot dip galvanized steel per ASTM A-153

General

Catalog Number

C2060480

Coating

Galvanized, ASTM A-153

Material

Steel

UPC

096359014225

Dimensions

Dimensions

18.750 in x 11.500 in x 2.750 in

Distance From Pole

N/A

Height

2.75 in

Length

18.75 in

Weight

3.43 lb

Width

11.5 in

Logistics

Pallet Quantity

240