HUBBELL
Image of IB5 POLE TOP BRACKET for POST-TYPE INSULATORS

POLE TOP BRACKET for POST-TYPE INSULATORS

Brand: Chance

Catalog ID: IB5

Bracket mounts post-type insulators in pole top application.

The Hubbell-Chance brand of insulator hardware is a comprehensive offering that includes pins and brackets for crossarm, pole top and side mounting of pin or post type insulators. Also included are line post studs, used with post type insulators. All products are designed and manufactured in compliance with applicable electric utility industry standards.

  • Open neck for wrench movement
  • Open bottom slot facilitates installation and removal
  • Offset for insulator clearnace from pole
  • Use with 5/8" or 3/4" line post stud
  • Mounts to pole with 5/8" or 3/4" through bolt
  • Material: ductile iron per ASTM A-536 and galvanized per ASTM A-153

General

Catalog Number

IB5

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Ductile Iron, ASTM A-536

Type

Bracket

UPC

096359390183

Dimensions

Dimensions

14.000 in x 4.200 in x 5.600 in

Distance From Pole

N/A

Height

5.6 in

Length

14 in

Weight

9.61 lb

Width

4.2 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Logistics

Carton Quantity

4

Pallet Quantity

192