HUBBELL
Image of C2060011 SIDE MOUNT, CURVED BASE, POST-TYPE INSULATOR BRACKET, 15in POLE OFFSET

SIDE MOUNT, CURVED BASE, POST-TYPE INSULATOR BRACKET, 15in POLE OFFSET

Brand: Chance

Catalog ID: C2060011

Bracket mounts post-type insulators to side of pole in horizontal position with 15 degree up sweep. Lineman's slang is chicken wing.

The Hubbell-Chance brand of insulator hardware is a comprehensive offering that includes pins and brackets for crossarm, pole top and side mounting of pin or post type insulators. Also included are line post studs, used with post type insulators. All products are designed and manufactured in compliance with applicable electric utility industry standards.

  • Mounts to pole with 5/8" dia. through bolt
  • Accepts 3/4" dia. insulator line post stud
  • Material: 3/8" x 4" galvanized steel per ASTM A-153