Brand: Chance
Catalog ID: 1SBH27H2
Catalog Number
1SBH27H2
Description - End Fitting
Horizonal Pin
Material - Threads
Nylon
Material Type
Standard
Strength Rating - Minimum Ultimate, Longitudinal (L)
1050 lb
Strength Rating - Minimum Ultimate, Transverse (T)
1500 lb
Strength Rating - Minimum Ultimate, Vertical (V)
1550 lb
UPC
096359747819
Diameter - Rod / Tube
2 in
Distance From Pole
27 in
Length
27 in
Mounting Bolt Spacing
Weight
10.4 lb
Phase
1-Phase
Strength Rating - Minimum Ultimate, Longitudinal (L)
1050 lb
Strength Rating - Minimum Ultimate, Transverse (T)
1500 lb
Strength Rating - Minimum Ultimate, Vertical (V)
1550 lb
Carton Quantity
2
Pallet Quantity
40
Standard Package
1